??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BNS 813-D02-D12-62-22-02
HELP_VARIABLE
Company
Balluff
Description
BNS 813 Multiple Position Switches Series 62
Bill of material
BALLUFF BNS 813-D02-D12-62-22-02
TC
Product identifier
BNS 813-D02-D12-62-22-02
PX
Product view
0533
SA
number of plungers
SF
Plunger type
L1
Switch position spacing
mm
L2
distance L2
64 mm
SEL
Snap switches
SIC
safety switch elements
FA
Function indicator
SV
Connector
W
Weight
Kg
TRAFFIC
Customs number
RENDER
DESCRIPT
Description
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.